THE CHALLENGE
A manufacturer of mobile military ground radar systems required an air vent that would provide both high air flow and EMI shielding for an electronics enclosure cabinet on a ground vehicle.
KEY CUSTOMER REQUIREMENTS
- High air flow
- Excellent EMI shielding
- Color matching to customer chassis
- High temp., humidity, and salt/corrosion
- Environmental and weather sealing
CONCLUSION
Parker Chomerics designed a custom vent with additional EMI shielding and weather sealing gaskets for a mobile ground radar unit. Our in-house test services engineers put this design through a variety of performance tests including, temperature, humidity, salt fog/corrosion, and shielding.
The vent assembly passed both shielding tests, as well as the customer’s visual inspections of what occurred during tests such as humidity and salt fog/corrosion. Overall, this was a successful qualification procedure.