CONCLUSION
Parker Chomerics designed a STREAMSHIELD style frame featuring a single layer of 1/8” cell aluminum honeycomb which allowed for airflow to be maximized.
A second layer was not necessary to meet shielding requirements. A full frame, with EMI gasket and honeycomb media was proposed as a single assembly. This allowed us to add custom reliefs in the metal frame to properly mate to the customer’s chassis, as well as offer the customer a single part number to meet their requirements.
THE SOLUTION
Parker Chomerics’s experienced CAD designers were able to work with the customer’s chassis models and come up with a STREAMSHIELD vent frame with 1/8in cell aluminum honeycomb with an EMI gasket.
Without this internal engineering effort and experts, Chomerics would not have been able to successfully design the customized frame and offer the value added, framed assembly as one easy to order part number.