CASE STUDY
Electronics Component Manufacturer Requires EMI Gasket Which Does Not Shed Particles

THE CHALLENGE

A large electronics component manufacturer was experiencing electrical shorts caused by a competitor’s EMI shielding gasket materials releasing particles into the system. The manufacturer set out to replace these materials and also find shielding material with a pressure sensitive adhesive (PSA) for peel and stick assembly.
DESIGN REQUIREMENTS

  • Offering superior shielding performance
  • No release of harmful particles
  • Lower compression force requirement than the competitor’s product
  • Material offered w/ PSA for peel and stick assembly
  • Easily die cut to shape of area necessary
KEY CUSTOMER REQUIREMENTS

  • Conductive woven fiber for superior shielding
  • Non-shedding material to prevent particulation
  • Die-cut gasket with PSA backing for peel and stick assembly
CONCLUSION

Parker Chomerics SOFT-SHIELD fabric-over-foam EMI shielding gaskets offers a conductive woven fiber for superior shielding, which can be easily cut to shapes with PSA backing for peel and stick assembly. 


SOFT-SHIELD’s composition does not shed particles like the competitor’s materials did, thus preventing system damage.
THE SOLUTION

The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD conductive foam gasket material as an ideal solution.

Because SOFT-SHIELD is made of conductive fibers and not a coating, it does not shed particles that can cause system damage. 

SOFT-SHIELD delivered better shielding performance than the competitor’s material, and is easily converted to a die cut shape from roll stock. This allowed for quick prototyping of sample parts for side by side testing.
SOFT-SHIELD
Electrically Conductive Foam EMI Shielding Gaskets
Parker Chomerics family of SOFT-SHIELD electromagnetic interference (EMI) shielding gaskets are designed for EMI shielding and grounding applications that do not require a weather seal. Ideal as an economical low compression force solution, the SOFT-SHIELD brand consists of two types of gaskets:
  • Conductive fabric wrapped around non-conductive low-density foam: Commonly referred to as “Fabric Over Foam” these gaskets are available in stirp form and a variety of catalog and custom profiles.
  • Silver plated fibers knitted into low-density foam: These products are made in sheet form and are die cut into custom shapes. 
We’re constantly innovating in our drive to create the most advanced EV solutions.
2023 Thermal Interface Material Innovations
Over the last year, Parker Chomerics has developed new, state of the art thermal interface materials, or TIMs, for use across industries and applications. These novel products continue to expand the portfolio of high performance, high reliability thermal gap pads and dispensable thermal gels.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2024