CONCLUSION
SOFT-SHIELD’s composition does not shed particles like the competitor’s materials did, thus preventing system damage.
THE SOLUTION
The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD conductive foam gasket material as an ideal solution.
Because SOFT-SHIELD is made of conductive fibers and not a coating, it does not shed particles that can cause system damage.
SOFT-SHIELD delivered better shielding performance than the competitor’s material, and is easily converted to a die cut shape from roll stock. This allowed for quick prototyping of sample parts for side by side testing.