Maximum surface contact can be made without sacrificing thermal performance, as the T405 attachment tape allows for easy installation and reliable adhesion to the chassis.
The recommended solution for this electronics component manufacturer was to use a Parker Chomerics THERM-A-GAP G570 gap filler pads, combined with THERMATTACH T405 attachment tape. This combination approach was cost competitive, while providing the customer with a better overall solution.
The 570 pad achieved excellent surface contact, and the customer’s thermal performance requirements were exceeded. The pad functioned well under multiple cycles and easy installation was achieved.