CASE STUDY
Automotive Component Manufacturer Requires Heat Dissipation for EV/Hybrid Vehicle DC/DC Converter

An automotive manufacturer of electric vehicles required effective heat transfer from the DC/DC power converter through its housing.
THE CHALLENGE

As the demand increases for electric vehicles (EVs) and hybrid electric vehicles (HEVs) worldwide, manufacturers must also cope with the increase in 12V or 24V accessories that traditionally have been powered by an alternator. In EVs and HEVs, this alternator is replaced with a DC/DC converter which can transfer the energy between the power source and on board accessories.
KEY CUSTOMER REQUIREMENTS

  • Easy to dispense
  • Lower deflection force
  • Small assembly gap
  • Good heat transfer from components to heat sink
  • Verified performance of vertical gap slump application
  • Good dielectric strength to avoid breakdowns
THE SOLUTION

The recommended solution for this automotive component manufacturer was to dispense Parker Chomerics THERM-A-GAP GEL 30 in various patterns onto the heat sink.  

A 300cc cartridge solution was implemented and will eventually convert to high volume manufacturing using a 1-gallon pump unit (1GPU) and valve dispensing system. 

This gave the customer a lower deflection force, excellent thermal performance, all in a solution that was easier to dispense with an overall competitive total value to thermal pads or thermal grease.
CONCLUSION

Parker Chomerics THERM-A-GAP GEL 30 fit the needs and the specifications of the automotive component manufacturer’s requirements. High volume dispensed thermal interface materials are ideal for automotive applications where cost, time, and efficiency are of the utmost importance.
THERM-A-GAP GEL 30  
High Performance Fully Cured Dispensable GELS
Parker Chomerics THERM-A-GAP™ Gel 30 is a single-component, fully cured, dispensable gel with 3.5 W/m-K Thermal Conductivity. Learn More.
We’re constantly innovating in our drive to create the most advanced EV solutions.
2023 Thermal Interface Material Innovations
Over the last year, Parker Chomerics has developed new, state of the art thermal interface materials, or TIMs, for use across industries and applications. These novel products continue to expand the portfolio of high performance, high reliability thermal gap pads and dispensable thermal gels.
Can't find what you're looking for? Talk to one of our experts.
©Parker Chomerics 2023