SOFT-SHIELD®  3500 Plated-Fabric Wrapped Foam Economical EMI Shielding Gaskets for Electronics
CASE STUDY
ELECTRICALLY CONDUCTIVE ELASTOMER CONNECTOR GASKET
Parker Chomerics CHO-SEAL® 1285 electrically conductive elastomer material is a silver-plated aluminum filled silicone EMI shielding gasket, ideal for connectors and I/O switches.

CUSTOMER CHALLENGE

An electronics component manufacturer required a filter connector gasket that must be electrically conductive, with z-axis and x-y plane shielding. It must have high reliability on both aging and temperature cycling tests.

The customer is currently using a metal gasket with non-conductive form-in-place (FIP) technology that is not providing the proper performance required.

DESIGN REQUIREMENTS
  • Shielding effectiveness reliability
  • Good grounding
  • Z-axis and x-y plane shielding
  • Designated assembly height
KEY CUSTOMER REQUIREMENTS
  • Cost effective
  • Good grounding performance
  • Optimize product structure
Electrically conductive Elastomer D-Subminiature Gaskets
SOLUTION

The recommended solution for this electronics component manufacturer was to use a Parker Chomerics CHO-SEAL® 1285 conductive elastomer material was selected in a molded gasket shape.
 
The molded gasket to replace the metal gasket and FIP material was customized to meet the large compression range and grounding required by the customer. The shielding effectiveness and ground performance was met with this solution.


Parker Chomerics was also able to optimize the gasket profile to enhance the compression force required to achieve grounding.
CONCLUSION

Parker Chomerics CHO-SEAL® 1285 conductive elastomer material was selected in a molded gasket shape. CHO-SEAL® 1285 is a military grade gasket for corrosive environments; it is lightweight, 200°C max use temperature; good EMP resistance, and as available in many product forms such as the molded gasket used in this case study, but also in extruded or reinforced forms.
Interested in Electrically Conductive Elastomer Gaskets?
Get a quote now!
Electrically Conductive Elastomer Gaskets
Parker Chomerics electrically conductive elastomer gaskets are the superior choice for corrosion resistance, environmental sealing, and cost-effective EMI shielding. Available as molded sheets or parts, allowing for greater part complexity and detail but sometimes at a higher cost; or extruded into strips and either offered as cord stock at length or spliced (fused) to form a continuous seal.
Sign up for the Parker Chomerics monthly newsletter and keep up to date on everything Chomerics.

By signing up, you'll be the first to know:

  • New product releases 
  • Updated support documentation and articles
  • Existing product notifications
  • The latest white papers, videos, and much more!