Comprehensive Range of Products to Increase Efficiency 
Avoid complex development costs or unnecessary downtime with Parker’s pre-engineered valves and manifolds specifically designed for hybrid and full-electric mobile machinery applications.  Parker’s valves and manifolds provide customers with a high-level customizable option without compromising robustness, control precision and energy efficiency. 

The VA300, which is made of high-grade materials and precision manufacturing, offers enhanced performance, controllability and efficiency. Designed to be highly customizable, Parker’s VA300 also offers advanced functionality such as function-adapted spools, pressure compensators and load signal pressure limiters to reduce energy losses while enhancing precision. When it comes to actuation, the VA300 can utilize both hydraulically or electro-hydraulically with optional manual lever control.


Features and Benefits:


  • Increased versatility as a result of its modular and compact design

  • Customizable to meet a wide range of specification requirements

  • Improved serviceability due to the simple design and seamless integration of customized function manifolds to reduce the number of components

  • Precise movement control for single and simultaneous operated functions

  •  Reduced emissions through improved energy efficiency as a result of optimal channel design, LS pressure limitation, active refill of tank gallery and carefully developed function-adapted spools

  • Reliable and robust for improved product life cycle in harsh environments

  • Enhanced monitoring capabilities with the integration of sensors for improved diagnostics and functionality along with the new CAN-module that enables smart software functionality
Technical Specifications
Flow Rate 300
Pump Type Parker Hydraulic Vane Pumps, Axial Piston, Bent Axis, Gear Pumps or Helical Gear Pumps
Actuation Type Electric, Oil Pilot, Proportional, Solenoid
Valve Configuration Loading Sensing
Maximum Operating Temperature +90° C, +194° F
Minimum Operating Temperature +20° C, +68° F
Connection Type BSP, UNF, Metric
Get to Know the VA300

































Contact Us
After more than a century of experience serving our customers in a wide range of diversified industrial, hydraulic and aerospace markets, Parker is a trusted partner to develop solutions that help to solve the most complex engineering challenges. Discover why you should partner with Parker.

©2022 Parker Hannifin Corporation  |  Privacy Policy