Electro-Hydraulic Pumps (EHP) for Mobile Applications
Parker Configured ePumps combine our global expertise in hydraulic and electric motor control technologies into a configurable electrohydraulic pump (EHP) solution, combining Parker’s GVM Series PMAC motor with multiple hydraulic pump options that are optimized for motor control.  The Parker EHP solution can be combined with a Parker GVI Series mobile inverter to create a complete, optimized battery-driven pump system for battery-electric and hybrid powertrain vehicles and machines.

 
Parker Configured ePump solutions are backed up by comprehensive testing at our global engineering and manufacturing facilities, ensuring pressure and flow performance at the highest levels of system efficiency.

 
To begin developing an ePump solution for your machine, click on the SMART Electrification Assistant for ePumps button below or explore the full Configured ePump catalogs below.
Technical Specifications
Motor Type GVM Permanent Magnet AC synchronous motor (PMAC)
Pump Type Parker Hydraulic Vane Pumps, Axial Piston, Bent Axis, Gear Pumps or Helical Gear Pumps
Rated Voltage 24 to 800 VDC
Hydraulic Power up to 260 kW
Flow Range Up to 350 lpm
Pressure Range Up to 450 bar
Protection (Motor + Pump) IP6K9K as standard with GVM servomotors
Get to Know the EHP Series
North American
EHP Series ePump Rapid Prototype Program
Backed by a robust inventory of Global Vehicle Motors (GVM) and hydraulic pumps, let us help you find the right ePump for your North American electric mobile application in as little as two weeks.
Gear and Bent Axis pumps can also be combined with one of our inventory GVM motors for improved delivery.  Please contact us for availability and lead time.
Contact Us

After more than a century of experience serving our customers in a wide range of diversified industrial, hydraulic and aerospace markets, Parker is a trusted partner to develop solutions that help to solve the most complex engineering challenges. Discover why you should partner with Parker.

























©2022 Parker Hannifin Corporation  |  Privacy Policy