From production to storage and transportation of hydrogen to applications using hydrogen as an energy source, different requirements have to be taken into account: performance at cryogenic temperatures, resistance to pressures of 1000 bar and more, low leakage and long service life are just a few of the many possible requirements that are placed on a sealing system in a hydrogen application. A reliable sealing system that is easy to assemble is a prerequisite for avoiding problems in the application.
Learn about the requirements of hydrogen applications for the sealing systems and the choice of materials and about sealing solutions for hydrogen applications with cryogenic conditions, high pressures and for use in fuel cells and electrolyzers.