Parker Hannifin
Engineering Your Success

PHD Programmable Displays are ideal for mobile, off-road equipment
Improve Operator and Machine Performance
with compact, easy to program touchscreen displays from Parker
PHD​ | Programmable Displays
Parker’s PHD family of touchscreens offers cost effective, full color displays with built in CAN and I/O. These rugged, robust displays withstand the extreme temperatures, high vibration and EMC/EMI conditions found on today’s mobile, off-road equipment.
Sealed against dust and water ingression, the compact PHD displays are fully programmable through a graphical, easy to use tool for rapid application and menu screen development.
Choose from three different sized color touchscreens  (2.8", 5.0", and 7.0") with built in inputs and outputs allowing you to display exactly what your want in your application. Learn how Parker's PHD touchscreens can help you increase productivity, decrease development time and lower costs.

Features, Advantages & Benefits
Robust Design
  • Rugged housing – IP69k, drop and vibration resistance
  • Extended operating temperature – 40°C to +70°C
  • Lower warranty costs and increased machine up time
Easy to Use Software
  • Easy to program - flexible programming for different applications
  • Faster application development time
Global Product
  • Multi-language support including Asian languages
  • NTSC and PAL video support
Up to Date Features
  • Touch screens for increased operator productivity
  • Analog video for improved machine safety
  • CAN interface for improved operator feedback
  • Visual feedback for reduced service cost
Three Sizes – 2.8", 5.0" and 7.0"
  • Common platform, with small , medium and large screens
  • Reduced development time across platforms

Markets
PHD color touchscreens are ideal in multiple applications for a range of mobile equipment markets. Gain easy to use programming tools with displays that support CANbus input, as well as on board I/O capability.
Agriculture
AGRICULTURE
Construction
CONSTRUCTION
RV and Bus
RV AND BUS
Power Train
POWER TRAIN
Refuse
REFUSE
Truck
TRUCK
Forestry
FORESTRY
Material Handling
MATERIAL HANDLING

Talk to an applications expert
Contact us to learn more about PHD full color touchscreens and how they can help the performance and programmability of your mobile equipment application.

Parker Hannifin
Electronic Controls Division
850 Arthur Avenue
Elk Grove Village, IL 60007
Ph: 800 221 9257


© Parker Hannifin Corporation | Privacy Policies
FOLLOW US