ZoomLock MAX Refrigerant Press Fittings Press Tool Compatability

Secure, Leak-Free Refrigerant Connections in Seconds with No Flame 

Hermetically Sealed Packaging for Debris-Free Installation

Jaws Available for Most Professional Crimping Tools, Large and Compact
Get a free ZoomLock MAX demo
Learn how easy it is to switch to ZoomLock MAX
Changing the way you connect refrigerant lines!
HVACR pros know that time is money. ZoomLock MAX press-to-connect refrigerant fittings eliminate brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. ZoomLock MAX offers a way for contractors to connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker.

ZoomLock MAX is ideal for Residential AC, HP, Mini-split, and Refrigeration installations. 

ZoomLock MAX. Helping your business win MORE business.™
ZoomLock. The Name You Know—The Brand You TRUST.
See how easy you can make flame-free, ZoomLock MAX refrigerant connections
See the ZoomLock MAX burst test to 4000 PSI without failure
A complete system with all the sizes and configurations you’ll need
60+ Sales Engineers Dedicated to ZoomLock Support 
Parker Hannifin Corporation
Sporlan Division
206 Lange Drive
Washington, MO 63090 USA
© 2020 Parker Hannifin Corporation