SELECT YOUR CONFIGURATION
Options marked with ( * ) are required items.
(Configuration subject to change without notice.)

Select Attributes


H2 - Valve Series:
Operator / Function:
Mounting:
If using Sandwich Regulator, use "X - External Pilot #12 or #14 Port / Vented"
If not using Sandwich Regulator and using "X - External Pilot #12 or #14 Port / Vented",
then external pilot pressure will have to be supplied to subbase.
Pilot Source / Pilot Exhaust:
Overrides / Lights:
Voltage / Frequency:
Enclosure / Lead Length:

Sandwich Regulator:
Check box to order Sandwich Regulator.
Sandwich Flow Control :
Check box to order Sandwich Flow Control.

Base Type:
Check box to order Single Subbase.
specifications