Life Science Solutions > Life Critical and Patient Monitoring
EMI shielding and thermal interface materials for patient monitoring

Electromagnetic interference (EMI) problems with patient monitoring medical devices can cause the device to malfunction if the levels of EM energy exceed the resistance to which the device was designed and tested. EMI problems with patient monitoring devices can be exceedingly complex, not only from a technical standpoint, but also from the view of patient safety and public health.

As patient monitoring devices become increasingly portable with low power electronics, it is evermore critical that these devices be protected from a variety of potentially harmful EMI environments. Parker Chomerics' EMI shielding products can be found on a variety of patient monitoring devices from blood, sweat, and glucose monitoring, to display housings in critical neonatal multi-parameter monitors. 

Parker Chomerics combines EMI shielding, thermal management and sensor pads to produce "electronics ready" integrated solutions for OEMs providng patient monitoring devices to the marketplace today. 
Let's Get Started
Parker Chomerics offers the products, technical know-how, customer support and supply chain capabilities to meet your challenges and deliver superior, reliable and cost-effective solutions.

Get more information now, click now.

Discover where EMI shielding and thermal interface materials are necessary

EMI Shielded Touchscreen Display

CHO-TOUCH touchscreen provides EMI shielding with value added IR blocking, privacy screeen, and anti-fogging properties.

Printed Circuit Board

THERM-A-GAP thermally conductive gap filler pads for radiating heat away from chips, CHO-FORM form-in-place EMI gasket enclosure to PCB.

Elastomer EMI Shielding Gasket

CHO-SEAL custom EMI gasket for EMI shielding as well as weather/moisture barrier around enclosure.

Conductive Housing Coating

CHO-SHIELD EMI shielding paint coating for plastic on back of enclosure.

Power Supply

SOFT-SHIELD conductive foam EMI gaskets on battery back up for grounding.

Thermal Interface Materials

THERM-A-GAP thermal interface dispensable gel for battery cooling.

Plastic Housing Enclosure

CHO-TOUCH touchscreen provides EMI shielding with value added IR blocking, privacy screeen, and anti-fogging properties.


Parker Chomerics Life Science Solutions
Tackling your most important issues
Rapid and continual advances in both electronics and medical technology have seen the quantity, complexity and diversity of equipment for patient care applications increase significantly in recent years. 
Medical electronic devices have also become smaller and more portable – often battery powered - and incorporate advanced digital electronics alongside analog circuitry to deliver comprehensive functionality. 

Human-machine interfaces have also become more interactive and increase the options that hospitals and doctors’ offices have to collect, transmit, and monitor and analyze patient data. All of these factors have contributed to a major rise in shielding (EMI / RFI) and thermal management challenges faced by engineers as well as a need for both shielded and non-shielded optical windows for equipment displays.

Parker Chomerics is a total solution company built on core competencies in material science and process technology serving as the basis for:

  • Product development
  • Custom engineered solutions
  • Complete electronics housing solutions
  • Fully integrated optical display assemblies
  • Supply chain management

Recommendations
Get More Information
EMI Testing for Medical Devices – What You Need to Know
Contact us to start your design planning now! Please fill out the form below.


Sign up for the Parker Chomerics monthly newsletter and keep up to date on everything Chomerics.

By signing up, you'll be the first to know:

  • New product releases 
  • Updated support documentation and articles
  • Existing product notifications
  • The latest white papers, videos, and much more!
© Parker Hannifin Chomerics Division
World Headquarters
77 Dragon Ct., Woburn, MA 01801
781-935-4850