Hybrid Actuation System Sizing Tool

The Hybrid Actuator System (HAS) Sizing Tool is a web based downloadable Excel workbook that enables sales personnel, engineers and customers to determine the correct HAS system for their application.

With minimal data input and easy drop-down functionality when picking features, customers can properly determine root mean square (RMS) torque and pressure requirements for their applications. Additionally, customers can determine pump speed and load holding selection requirements, input their actuator type and outline environmental / application details for a model code that can be utilized for ease of order entry.
Complete the Form Below to Receive
the HAS Sizing Tool
HAS Sizing Tool Excel Workbook