Options marked with (*) are required for basic assembly configuration.
Select Attributes
H1 - Valve Series:
Operator / Function:
Mounting:
If using Sandwich Regulator, use "X - External Pilot #12 or #14 Port / Vented"
If not using Sandwich Regulator and using "X - External Pilot #12 or #14 Port / Vented",
then external pilot pressure will have to be supplied to subbase.
Pilot Source / Pilot Exhaust:
Overrides / Lights:
Voltage / Frequency:
Enclosure / Lead Length:
Call: 1-269-629-5575 or email: PDN.Quotes@Support.Parker.com for special options not available here.