Parker Hannifin
Engineering Your Success

Parker's EB Series Couplings for Self-Contained Breathing Apparatus (SCBA) Universal Emergency Breathing Safety Systems
Parker's EB Series set the industry standard for interchangeable couplings in the NFPA’s Universal Emergency Breathing Safety System (UEBSS) standard.

Along with light weight material and durable hard coat plated surfaces, the EB couplings high flow design ensures maximize breathing output to the firefighter.
Features:
  • Push to Connect
  • Connect under Pressure
  • Safety Coupling:
  • Push to Disconnect feature protects against accidental release
  • Compact light weight design
  • Rated to -25°F to 160°F
  • Meets the NFPA Standard for UEBSS
  • Made in the USA
Contact our engineers to learn more.
Parker's EB Series Couplings for Self-Contained Breathing Apparatus (SCBA)
Contact Parker Today
Complete the brief form below and one of our application experts will contact you.

Parker Hannifin Corporation
Quick Coupling Division
8145 Lewis Road
Minneapolis, MN 55427 USA
Ph: +1 (763) 544-7781
FOLLOW US
©2020 Parker Hannifin  |  Privacy Policies